IESNA:LM-63-2002
[TEST]P1652745
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, G2-2406-143-87 (DN))
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDS-S850D935-4F0-1E-UDD-BVL-S
[LUMINAIRE]DEFINE 5 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 850 LUMENS PER FOOT, BLACK LOUVER WITH FROSTED LENS, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3500K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]901
TILT=NONE
1 -1 1 37 37 1 1 0.39 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
699.1 693.6 673.3 639.2 613 585.5 539.8 492.1 459.8 426
374.5 322.9 288.4 253.3 200.6 149.5 117.1 84 40.5 20.7
17.2 14.5 11.2 8.3 6.9 4.8 3.4 3.3 2.6 2.6
2.6 2.6 2.6 2.6 2.6 2.1 0
699.1 696.1 677.1 644.4 619.2 591.9 547.5 500.6 468.6 435.4
384.9 333.7 299.5 265.3 213.2 162.5 130.1 97.7 52.7 26.1
18.4 15.3 12 9 7.3 5.5 3.8 3.3 2.6 2.6
3.3 4.5 4.5 4.5 4.1 3.3 0
699.1 698.5 681 649.6 625.3 598.3 555.2 509.1 477.4 444.9
395.2 344.5 310.6 277.3 225.9 175.5 143.1 111.3 65 31.5
19.5 16.1 12.7 9.6 7.7 6.2 4.2 3.3 2.6 2.6
4.1 6.4 6.4 6.4 5.6 4.5 0
699.1 697.8 682.5 654.2 632 607.2 566.8 523.7 493.6 462.4
415 366.3 333.5 301.4 252 203.7 172.5 141.3 95.9 59.1
41.9 31.3 19.2 12.3 10 9.1 7.7 7 6.3 5.9
6.3 7.7 7.5 7 6.3 4.8 0
699.1 695.9 683.3 658.7 638.9 616.8 579.8 540.3 512.4 482.7
438 391.9 360.3 329.4 282.6 237 207.3 176.7 133 94.1
71.4 51.3 27.6 15.7 13.1 12.8 12.3 12 11.3 10.2
9 8.8 8.2 7.2 6.7 4.8 0
699.1 695 684.8 664.6 647.7 628.7 596.1 560.4 534.6 507
465.5 422.6 393 363.9 319.7 276.8 248.6 219.2 177.6 138.2
112.9 87.9 58.1 40.2 33.6 29.6 23.6 18.7 15.9 13.4
10.5 9.3 8.4 7.2 6.7 4.8 0
699.1 695 687.1 671.9 658.4 642.8 615.6 583.9 560.2 535.4
497.7 458.5 431.6 405 363.3 323.1 296.5 268.9 229.6 191.5
166.5 141.2 110.5 85.7 71.5 59.5 41.6 27.2 20.1 15.5
10.9 9.2 8 7.1 6.3 4.8 0
699.1 695.1 689.5 678.7 668.1 655.6 633.3 605.5 584.2 562.2
528.2 492.7 468.5 444.1 405.2 367.7 342.6 316.6 279.3 242.4
217.6 192.6 161.2 130.4 109.9 91.2 63.1 39.8 27.9 20
11.7 9.1 7.7 7 5.9 4.6 0
699.1 695.4 692.1 683.8 675 664.6 645.6 621.6 603.4 584.1
553.8 522 499.9 477.4 442 407.1 383.5 358.5 321.7 286.1
261.6 238.5 206.7 172.8 150.1 128.4 95.3 64.7 46.7 31.7
13.6 8.7 7.7 6.7 5.5 3.7 0
699.1 695.7 694.8 688.8 681.9 673.6 657.8 637.7 622.5 606
579.5 551.2 531.2 510.6 478.7 446.5 424.5 400.4 364.2 329.8
305.7 284.3 252.3 215.1 190.3 165.5 127.4 89.5 65.4 43.4
15.5 8.4 7.7 6.4 5.2 2.8 0
699.1 695.4 692.1 683.8 675 664.6 645.6 621.6 603.4 584.1
553.8 522 499.9 477.4 442 407.1 383.5 358.5 321.7 286.1
261.6 238.5 206.7 172.8 150.1 128.4 95.3 64.7 46.7 31.7
13.6 8.7 7.7 6.7 5.5 3.7 0
699.1 695.1 689.5 678.7 668.1 655.6 633.3 605.5 584.2 562.2
528.2 492.7 468.5 444.1 405.2 367.7 342.6 316.6 279.3 242.4
217.6 192.6 161.2 130.4 109.9 91.2 63.1 39.8 27.9 20
11.7 9.1 7.7 7 5.9 4.6 0
699.1 695 687.1 671.9 658.4 642.8 615.6 583.9 560.2 535.4
497.7 458.5 431.6 405 363.3 323.1 296.5 268.9 229.6 191.5
166.5 141.2 110.5 85.7 71.5 59.5 41.6 27.2 20.1 15.5
10.9 9.2 8 7.1 6.3 4.8 0
699.1 695 684.8 664.6 647.7 628.7 596.1 560.4 534.6 507
465.5 422.6 393 363.9 319.7 276.8 248.6 219.2 177.6 138.2
112.9 87.9 58.1 40.2 33.6 29.6 23.6 18.7 15.9 13.4
10.5 9.3 8.4 7.2 6.7 4.8 0
699.1 695.9 683.3 658.7 638.9 616.8 579.8 540.3 512.4 482.7
438 391.9 360.3 329.4 282.6 237 207.3 176.7 133 94.1
71.4 51.3 27.6 15.7 13.1 12.8 12.3 12 11.3 10.2
9 8.8 8.2 7.2 6.7 4.8 0
699.1 697.8 682.5 654.2 632 607.2 566.8 523.7 493.6 462.4
415 366.3 333.5 301.4 252 203.7 172.5 141.3 95.9 59.1
41.9 31.3 19.2 12.3 10 9.1 7.7 7 6.3 5.9
6.3 7.7 7.5 7 6.3 4.8 0
699.1 698.5 681 649.6 625.3 598.3 555.2 509.1 477.4 444.9
395.2 344.5 310.6 277.3 225.9 175.5 143.1 111.3 65 31.5
19.5 16.1 12.7 9.6 7.7 6.2 4.2 3.3 2.6 2.6
4.1 6.4 6.4 6.4 5.6 4.5 0
699.1 696.1 677.1 644.4 619.2 591.9 547.5 500.6 468.6 435.4
384.9 333.7 299.5 265.3 213.2 162.5 130.1 97.7 52.7 26.1
18.4 15.3 12 9 7.3 5.5 3.8 3.3 2.6 2.6
3.3 4.5 4.5 4.5 4.1 3.3 0
699.1 693.6 673.3 639.2 613 585.5 539.8 492.1 459.8 426
374.5 322.9 288.4 253.3 200.6 149.5 117.1 84 40.5 20.7
17.2 14.5 11.2 8.3 6.9 4.8 3.4 3.3 2.6 2.6
2.6 2.6 2.6 2.6 2.6 2.1 0
699.1 696.1 677.1 644.4 619.2 591.9 547.5 500.6 468.6 435.4
384.9 333.7 299.5 265.3 213.2 162.5 130.1 97.7 52.7 26.1
18.4 15.3 12 9 7.3 5.5 3.8 3.3 2.6 2.6
3.3 4.5 4.5 4.5 4.1 3.3 0
699.1 698.5 681 649.6 625.3 598.3 555.2 509.1 477.4 444.9
395.2 344.5 310.6 277.3 225.9 175.5 143.1 111.3 65 31.5
19.5 16.1 12.7 9.6 7.7 6.2 4.2 3.3 2.6 2.6
4.1 6.4 6.4 6.4 5.6 4.5 0
699.1 697.8 682.5 654.2 632 607.2 566.8 523.7 493.6 462.4
415 366.3 333.5 301.4 252 203.7 172.5 141.3 95.9 59.1
41.9 31.3 19.2 12.3 10 9.1 7.7 7 6.3 5.9
6.3 7.7 7.5 7 6.3 4.8 0
699.1 695.9 683.3 658.7 638.9 616.8 579.8 540.3 512.4 482.7
438 391.9 360.3 329.4 282.6 237 207.3 176.7 133 94.1
71.4 51.3 27.6 15.7 13.1 12.8 12.3 12 11.3 10.2
9 8.8 8.2 7.2 6.7 4.8 0
699.1 695 684.8 664.6 647.7 628.7 596.1 560.4 534.6 507
465.5 422.6 393 363.9 319.7 276.8 248.6 219.2 177.6 138.2
112.9 87.9 58.1 40.2 33.6 29.6 23.6 18.7 15.9 13.4
10.5 9.3 8.4 7.2 6.7 4.8 0
699.1 695 687.1 671.9 658.4 642.8 615.6 583.9 560.2 535.4
497.7 458.5 431.6 405 363.3 323.1 296.5 268.9 229.6 191.5
166.5 141.2 110.5 85.7 71.5 59.5 41.6 27.2 20.1 15.5
10.9 9.2 8 7.1 6.3 4.8 0
699.1 695.1 689.5 678.7 668.1 655.6 633.3 605.5 584.2 562.2
528.2 492.7 468.5 444.1 405.2 367.7 342.6 316.6 279.3 242.4
217.6 192.6 161.2 130.4 109.9 91.2 63.1 39.8 27.9 20
11.7 9.1 7.7 7 5.9 4.6 0
699.1 695.4 692.1 683.8 675 664.6 645.6 621.6 603.4 584.1
553.8 522 499.9 477.4 442 407.1 383.5 358.5 321.7 286.1
261.6 238.5 206.7 172.8 150.1 128.4 95.3 64.7 46.7 31.7
13.6 8.7 7.7 6.7 5.5 3.7 0
699.1 695.7 694.8 688.8 681.9 673.6 657.8 637.7 622.5 606
579.5 551.2 531.2 510.6 478.7 446.5 424.5 400.4 364.2 329.8
305.7 284.3 252.3 215.1 190.3 165.5 127.4 89.5 65.4 43.4
15.5 8.4 7.7 6.4 5.2 2.8 0
699.1 695.4 692.1 683.8 675 664.6 645.6 621.6 603.4 584.1
553.8 522 499.9 477.4 442 407.1 383.5 358.5 321.7 286.1
261.6 238.5 206.7 172.8 150.1 128.4 95.3 64.7 46.7 31.7
13.6 8.7 7.7 6.7 5.5 3.7 0
699.1 695.1 689.5 678.7 668.1 655.6 633.3 605.5 584.2 562.2
528.2 492.7 468.5 444.1 405.2 367.7 342.6 316.6 279.3 242.4
217.6 192.6 161.2 130.4 109.9 91.2 63.1 39.8 27.9 20
11.7 9.1 7.7 7 5.9 4.6 0
699.1 695 687.1 671.9 658.4 642.8 615.6 583.9 560.2 535.4
497.7 458.5 431.6 405 363.3 323.1 296.5 268.9 229.6 191.5
166.5 141.2 110.5 85.7 71.5 59.5 41.6 27.2 20.1 15.5
10.9 9.2 8 7.1 6.3 4.8 0
699.1 695 684.8 664.6 647.7 628.7 596.1 560.4 534.6 507
465.5 422.6 393 363.9 319.7 276.8 248.6 219.2 177.6 138.2
112.9 87.9 58.1 40.2 33.6 29.6 23.6 18.7 15.9 13.4
10.5 9.3 8.4 7.2 6.7 4.8 0
699.1 695.9 683.3 658.7 638.9 616.8 579.8 540.3 512.4 482.7
438 391.9 360.3 329.4 282.6 237 207.3 176.7 133 94.1
71.4 51.3 27.6 15.7 13.1 12.8 12.3 12 11.3 10.2
9 8.8 8.2 7.2 6.7 4.8 0
699.1 697.8 682.5 654.2 632 607.2 566.8 523.7 493.6 462.4
415 366.3 333.5 301.4 252 203.7 172.5 141.3 95.9 59.1
41.9 31.3 19.2 12.3 10 9.1 7.7 7 6.3 5.9
6.3 7.7 7.5 7 6.3 4.8 0
699.1 698.5 681 649.6 625.3 598.3 555.2 509.1 477.4 444.9
395.2 344.5 310.6 277.3 225.9 175.5 143.1 111.3 65 31.5
19.5 16.1 12.7 9.6 7.7 6.2 4.2 3.3 2.6 2.6
4.1 6.4 6.4 6.4 5.6 4.5 0
699.1 696.1 677.1 644.4 619.2 591.9 547.5 500.6 468.6 435.4
384.9 333.7 299.5 265.3 213.2 162.5 130.1 97.7 52.7 26.1
18.4 15.3 12 9 7.3 5.5 3.8 3.3 2.6 2.6
3.3 4.5 4.5 4.5 4.1 3.3 0
699.1 693.6 673.3 639.2 613 585.5 539.8 492.1 459.8 426
374.5 322.9 288.4 253.3 200.6 149.5 117.1 84 40.5 20.7
17.2 14.5 11.2 8.3 6.9 4.8 3.4 3.3 2.6 2.6
2.6 2.6 2.6 2.6 2.6 2.1 0
